Grove Gear HMQ252-50-2-2.938-180TC-L9
Part #:HMQ252-50-2-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.97 |
| AD: | 8.85 | T: | 2.938 |
| BF: | 0.53 | AG: | 10.5 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| RQ: | 7.98 in | C: | 14 in |
| G: | 2.91 | AE2: | 0.68 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| D: | 5.12 | I: | 7.5 in |
| V: | 4.26 in | B: | 13 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 50:1 |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.138 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

