Grove Gear HMQ252-50-2-2.938-210TC-L2
Part #:HMQ252-50-2-2.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | T: | 2.938 |
| AE2: | 0.68 | BD: | 9 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | D: | 5.12 |
| AJ: | 7.25 | G: | 2.91 |
| AK: | 8.5 | B: | 13 |
| BE1: | 0.5 in | V: | 4.26 in |
| RQ: | 7.98 in | I: | 7.5 in |
| BF: | 0.53 | AD: | 8.85 |
| AG: | 10.5 | F: | 5.81 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Bore Code: | 47 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.138 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

