Grove Gear HMQ252-50-2-2.938-210TC-L3
Part #:HMQ252-50-2-2.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | F: | 5.81 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| BF: | 0.53 | I: | 7.5 in |
| BE1: | 0.5 in | T: | 2.938 |
| B: | 13 | AG: | 10.5 |
| G: | 2.91 | RQ: | 7.98 in |
| C: | 14 in | BD: | 9 |
| AE2: | 0.68 | AK: | 8.5 |
| AJ: | 7.25 | AE1: | 0.97 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 5.138 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.938 in | Ratio Range: | 50:1 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

