Grove Gear HMQ252-50-2-2.938-210TC-L4
Part #:HMQ252-50-2-2.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 8.85 |
| AG: | 10.5 | AE2: | 0.68 |
| BD: | 9 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | D: | 5.12 |
| AE1: | 0.97 | T: | 2.938 |
| F: | 5.81 | G: | 2.91 |
| BE1: | 0.5 in | C: | 14 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| B: | 13 | RQ: | 7.98 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 47 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 5.138 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

