How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | T: | 2.938 |
| AE1: | 0.97 | BD: | 5.88 |
| D: | 5.12 | F: | 5.81 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| B: | 13 | BF: | 0.41 |
| I: | 7.5 in | AE2: | 0.68 |
| V: | 4.26 in | C: | 14 in |
| AJ: | 5.88 | AG: | 10.5 |
| RQ: | 7.35 in | G: | 2.91 |
| AK: | 4.5 | LQ: | 7.85 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.138 | Model Code: | HMQ252 |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

