How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 3 |
| LQ: | 7.85 in | D: | 5.12 |
| AE2: | 0.68 | B: | 13 |
| BF: | 0.41 | G: | 2.91 |
| BD: | 5.88 | BE: | 0.38 in |
| F: | 5.81 | AG: | 10.5 |
| RQ: | 7.35 in | AK: | 4.5 |
| C: | 14 in | AJ: | 5.88 |
| AD: | 8.85 | AE1: | 0.97 |
Technical Specifications
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.138 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

