How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BD: | 5.88 |
| G: | 2.91 | V: | 4.26 in |
| B: | 13 | AJ: | 5.88 |
| AD: | 8.85 | AK: | 4.5 |
| C: | 14 in | T: | 3 |
| LQ: | 7.85 in | D: | 5.12 |
| AG: | 10.5 | I: | 7.5 in |
| BF: | 0.41 | F: | 5.81 |
| AE2: | 0.68 | RQ: | 7.35 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 5.138 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

