How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AG: | 10.5 |
| AD: | 8.85 | T: | 3 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | F: | 5.81 |
| D: | 5.12 | G: | 2.91 |
| AJ: | 7.25 | B: | 13 |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| AK: | 8.5 | AE1: | 0.97 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 5.138 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 35 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

