How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 9 |
| LQ1: | 8.61 in | BF: | 0.53 |
| V: | 4.26 in | B: | 13 |
| C: | 14 in | AD: | 8.85 |
| AE2: | 0.68 | AJ: | 7.25 |
| AG: | 10.5 | D: | 5.12 |
| I: | 7.5 in | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE1: | 0.97 | F: | 5.81 |
| BE1: | 0.5 in | T: | 3 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 5.138 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

