Grove Gear HMQ252-50-2-3.000-210TC
Part #:HMQ252-50-2-3.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| BE1: | 0.5 in | V: | 4.26 in |
| F: | 5.81 | AE1: | 0.97 |
| AJ: | 7.25 | G: | 2.91 |
| BD: | 9 | BF: | 0.53 |
| RQ: | 7.98 in | AD: | 8.85 |
| AK: | 8.5 | D: | 5.12 |
| B: | 13 | C: | 14 in |
| LQ1: | 8.61 in | AE2: | 0.68 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.138 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 35 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Motor Frame Size: | 210TC | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

