Grove Gear HMQ252-50-2-3.000-210TC-L3
Part #:HMQ252-50-2-3.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 5.12 |
| C: | 14 in | G: | 2.91 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| T: | 3 | B: | 13 |
| BF: | 0.53 | V: | 4.26 in |
| BE1: | 0.5 in | F: | 5.81 |
| AE1: | 0.97 | BD: | 9 |
| I: | 7.5 in | AD: | 8.85 |
| RQ: | 7.98 in | AJ: | 7.25 |
| LQ1: | 8.61 in | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Output RPM: | 35 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.138 | Bore Code: | 48 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Ratio: | 50:1 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

