How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | B: | 13 |
| AJ: | 7.25 | AE2: | 0.68 |
| F: | 5.81 | AK: | 8.5 |
| I: | 7.5 in | AG: | 10.5 |
| BE1: | 0.5 in | AD: | 8.85 |
| D: | 5.12 | AE1: | 0.97 |
| G: | 2.91 | T: | 3 |
| BF: | 0.53 | C: | 14 in |
| V: | 4.26 in | RQ: | 8.54 in |
| LQ1: | 9.17 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 5.138 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

