How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 14 in | AE2: | 0.68 |
| BD: | 9 | AG: | 10.5 |
| LQ1: | 9.17 in | B: | 13 |
| D: | 5.12 | AD: | 8.85 |
| F: | 5.81 | T: | 3 |
| G: | 2.91 | AK: | 8.5 |
| AE1: | 0.97 | BF: | 0.53 |
| V: | 4.26 in | RQ: | 8.54 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Ratio: | 50:1 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.138 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

