How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AE1: | 0.97 |
| B: | 13 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| AD: | 8.85 | D: | 5.12 |
| AG: | 10.5 | F: | 5.81 |
| AE2: | 0.68 | BD: | 9 |
| BE1: | 0.5 in | G: | 2.91 |
| T: | 3 | I: | 7.5 in |
| LQ1: | 9.17 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 4.26 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Assembly: | HMQ-2 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Bore Code: | 48 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.138 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

