Grove Gear HMQ252-50-2-3.188-180TC-L1
Part #:HMQ252-50-2-3.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 8.5 |
| LQ1: | 8.61 in | C: | 14 in |
| B: | 13 | I: | 7.5 in |
| BE1: | 0.5 in | BD: | 9 |
| T: | 3.188 | AJ: | 7.25 |
| RQ: | 7.98 in | AD: | 8.85 |
| AG: | 10.5 | F: | 5.81 |
| BF: | 0.53 | AE1: | 0.97 |
| AE2: | 0.68 | G: | 2.91 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 5.138 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 51 | Ratio Range: | 50:1 |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

