Grove Gear HMQ252-50-2-3.188-180TC-L3
Part #:HMQ252-50-2-3.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | V: | 4.26 in |
| AG: | 10.5 | AD: | 8.85 |
| AE2: | 0.68 | C: | 14 in |
| AK: | 8.5 | D: | 5.12 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| G: | 2.91 | I: | 7.5 in |
| RQ: | 7.98 in | B: | 13 |
| LQ1: | 8.61 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 3.188 |
| F: | 5.81 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 35 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.138 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

