Grove Gear HMQ252-50-2-3.188-180TC-L4
Part #:HMQ252-50-2-3.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| BD: | 9 | F: | 5.81 |
| AK: | 8.5 | RQ: | 7.98 in |
| C: | 14 in | AJ: | 7.25 |
| T: | 3.188 | BF: | 0.53 |
| B: | 13 | I: | 7.5 in |
| V: | 4.26 in | AE1: | 0.97 |
| AD: | 8.85 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 5.138 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output RPM: | 35 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

