Grove Gear HMQ252-50-2-3.188-180TC-L9
Part #:HMQ252-50-2-3.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE2: | 0.68 |
| T: | 3.188 | LQ1: | 8.61 in |
| AG: | 10.5 | C: | 14 in |
| D: | 5.12 | AK: | 8.5 |
| I: | 7.5 in | AE1: | 0.97 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | V: | 4.26 in |
| RQ: | 7.98 in | BF: | 0.53 |
| BD: | 9 | AD: | 8.85 |
| BE1: | 0.5 in | F: | 5.81 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 5.138 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Output RPM: | 35 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

