How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| I: | 7.5 in | B: | 13 |
| C: | 14 in | F: | 5.81 |
| D: | 5.12 | AE2: | 0.68 |
| LQ1: | 8.61 in | V: | 4.26 in |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| BD: | 9 | AD: | 8.85 |
| AK: | 8.5 | AE1: | 0.97 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| G: | 2.91 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 5.138 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

