How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 7.5 in |
| BF: | 0.53 | AG: | 10.5 |
| AE1: | 0.97 | BE1: | 0.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| T: | 3.188 | C: | 14 in |
| BD: | 9 | AD: | 8.85 |
| AJ: | 7.25 | AE2: | 0.68 |
| F: | 5.81 | B: | 13 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| D: | 5.12 | RQ: | 7.98 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.138 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Ratio: | 50:1 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

