How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | C: | 14 in |
| AG: | 10.5 | LQ1: | 9.17 in |
| F: | 5.81 | BF: | 0.53 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AJ: | 7.25 |
| T: | 3.188 | BD: | 9 |
| V: | 4.26 in | BE1: | 0.5 in |
| G: | 2.91 | AK: | 8.5 |
| AE2: | 0.68 | I: | 7.5 in |
| RQ: | 8.54 in | AD: | 8.85 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.138 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

