How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AE1: | 0.97 |
| G: | 2.91 | AE2: | 0.68 |
| B: | 13 | V: | 4.26 in |
| RQ: | 8.54 in | AK: | 8.5 |
| C: | 14 in | T: | 3.188 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AG: | 10.5 | AD: | 8.85 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| D: | 5.12 | BD: | 9 |
| BF: | 0.53 | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.138 |
| Ratio Range: | 50:1 | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

