How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| AJ: | 7.25 | T: | 3.188 |
| AK: | 8.5 | AD: | 8.85 |
| D: | 5.12 | BF: | 0.53 |
| I: | 7.5 in | BE1: | 0.5 in |
| AE2: | 0.68 | RQ: | 8.54 in |
| AE1: | 0.97 | F: | 5.81 |
| V: | 4.26 in | G: | 2.91 |
| B: | 13 | C: | 14 in |
Technical Specifications
| Ratio: | 50:1 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.138 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

