How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | T: | 3.188 |
| G: | 2.91 | AE2: | 0.68 |
| LQ: | 7.85 in | F: | 5.81 |
| I: | 7.5 in | AE1: | 0.97 |
| BF: | 0.41 | AK: | 4.5 |
| V: | 4.26 in | BE: | 0.38 in |
| RQ: | 7.35 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AD: | 8.85 | BD: | 5.88 |
| D: | 5.12 | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 5.138 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

