How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | I: | 7.5 in |
| BD: | 5.88 | D: | 5.12 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AJ: | 5.88 | F: | 5.81 |
| C: | 14 in | BF: | 0.41 |
| BE: | 0.38 in | V: | 4.26 in |
| LQ: | 7.85 in | AG: | 10.5 |
| AD: | 8.85 | B: | 13 |
| G: | 2.91 | AE2: | 0.68 |
| T: | 3.438 | RQ: | 7.35 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Ratio: | 50:1 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 3.438 in | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.138 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

