Grove Gear HMQ252-50-2-3.438-180TC-L9
Part #:HMQ252-50-2-3.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| B: | 13 | T: | 3.438 |
| I: | 7.5 in | BF: | 0.53 |
| D: | 5.12 | AG: | 10.5 |
| AJ: | 7.25 | V: | 4.26 in |
| AE1: | 0.97 | C: | 14 in |
| F: | 5.81 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| BD: | 9 | RQ: | 7.98 in |
| G: | 2.91 | AD: | 8.85 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 5.138 | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

