How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 7.5 in |
| AJ: | 5.88 | BE: | 0.38 in |
| LQ: | 7.85 in | BD: | 5.88 |
| B: | 13 | F: | 5.81 |
| C: | 14 in | AE1: | 0.97 |
| RQ: | 7.35 in | V: | 4.26 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| D: | 5.12 | T: | 3.438 |
| G: | 2.91 | AE2: | 0.68 |
| AD: | 8.85 | AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.138 | Output RPM: | 35 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

