How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | I: | 7.5 in |
| AG: | 10.5 | C: | 14 in |
| AE2: | 0.68 | B: | 13 |
| AE1: | 0.97 | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| RQ: | 7.35 in | F: | 5.81 |
| BF: | 0.41 | LQ: | 7.85 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | D: | 5.12 |
| V: | 4.26 in | G: | 2.91 |
Technical Specifications
| Model Code: | HMQ252 | Input Bore (C Face): | 0.625 |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.138 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

