Grove Gear HMQ252-60-1-2.000-180TC-L4
Part #:HMQ252-60-1-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | B: | 13 |
| AD: | 8.85 | C: | 14 in |
| AE1: | 0.97 | AK: | 8.5 |
| BE1: | 0.5 in | F: | 5.81 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| G: | 2.91 | AE2: | 0.68 |
| BF: | 0.53 | I: | 7.5 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| T: | 2 | RQ: | 7.98 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2 in |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.265 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

