Grove Gear HMQ252-60-1-2.000-210TC-L3
Part #:HMQ252-60-1-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AG: | 10.5 |
| BE1: | 0.5 in | D: | 5.12 |
| AD: | 8.85 | V: | 4.26 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| T: | 2 | AK: | 8.5 |
| RQ: | 7.98 in | BD: | 9 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| AE1: | 0.97 | B: | 13 |
| F: | 5.81 | C: | 14 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 4.265 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

