Grove Gear HMQ252-60-1-2.000-210TC-L9
Part #:HMQ252-60-1-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| B: | 13 | D: | 5.12 |
| AK: | 8.5 | G: | 2.91 |
| AD: | 8.85 | AG: | 10.5 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| AE1: | 0.97 | C: | 14 in |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 9 | RQ: | 7.98 in |
| F: | 5.81 | T: | 2 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.265 | Ratio: | 60:1 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

