How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| AJ: | 7.25 | B: | 13 |
| LQ1: | 9.17 in | T: | 2 |
| AE2: | 0.68 | BE1: | 0.5 in |
| F: | 5.81 | AK: | 8.5 |
| G: | 2.91 | RQ: | 8.54 in |
| AG: | 10.5 | BF: | 0.53 |
| C: | 14 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE1: | 0.97 | BD: | 9 |
Technical Specifications
| Model Code: | HMQ252 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 32 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.265 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

