How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | F: | 5.81 |
| BD: | 5.88 | V: | 4.26 in |
| LQ: | 7.85 in | I: | 7.5 in |
| B: | 13 | AE2: | 0.68 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AE1: | 0.97 |
| AJ: | 5.88 | G: | 2.91 |
| AD: | 8.85 | C: | 14 in |
| BF: | 0.41 | D: | 5.12 |
| AG: | 10.5 | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 60:1 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.265 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

