Grove Gear HMQ252-60-1-2.188-180TC-L4
Part #:HMQ252-60-1-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| C: | 14 in | I: | 7.5 in |
| D: | 5.12 | V: | 4.26 in |
| AE2: | 0.68 | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AG: | 10.5 | AK: | 8.5 |
| T: | 2.188 | F: | 5.81 |
| AE1: | 0.97 | AJ: | 7.25 |
| B: | 13 | G: | 2.91 |
| RQ: | 7.98 in | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.188 in | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

