How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | RQ: | 7.98 in |
| AE2: | 0.68 | BF: | 0.53 |
| D: | 5.12 | AG: | 10.5 |
| T: | 2.188 | I: | 7.5 in |
| AD: | 8.85 | LQ1: | 8.61 in |
| C: | 14 in | BD: | 9 |
| BE1: | 0.5 in | B: | 13 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| F: | 5.81 | AJ: | 7.25 |
| AE1: | 0.97 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 35 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.265 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

