How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | C: | 14 in |
| AE1: | 0.97 | AK: | 8.5 |
| T: | 2.188 | LQ1: | 8.61 in |
| BE1: | 0.5 in | I: | 7.5 in |
| AG: | 10.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| F: | 5.81 | B: | 13 |
| BF: | 0.53 | RQ: | 7.98 in |
| AD: | 8.85 | AE2: | 0.68 |
| V: | 4.26 in | D: | 5.12 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.265 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

