How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AJ: | 7.25 |
| AK: | 8.5 | RQ: | 8.54 in |
| V: | 4.26 in | F: | 5.81 |
| BF: | 0.53 | AG: | 10.5 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AE1: | 0.97 |
| D: | 5.12 | C: | 14 in |
| B: | 13 | I: | 7.5 in |
| AD: | 8.85 | LQ1: | 9.17 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.265 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

