How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.68 |
| I: | 7.5 in | C: | 14 in |
| G: | 2.91 | V: | 4.26 in |
| BF: | 0.41 | AJ: | 5.88 |
| AE1: | 0.97 | AD: | 8.85 |
| BE: | 0.38 in | T: | 2.188 |
| AK: | 4.5 | RQ: | 7.35 in |
| D: | 5.12 | F: | 5.81 |
| B: | 13 | AG: | 10.5 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 4.265 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

