How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | C: | 14 in |
| B: | 13 | I: | 7.5 in |
| AD: | 8.85 | BF: | 0.41 |
| AE1: | 0.97 | V: | 4.26 in |
| LQ: | 7.85 in | BE: | 0.38 in |
| AJ: | 5.88 | G: | 2.91 |
| T: | 2.25 | AK: | 4.5 |
| D: | 5.12 | BD: | 5.88 |
| F: | 5.81 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.265 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

