Grove Gear HMQ252-60-1-2.250-180TC-L1
Part #:HMQ252-60-1-2.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AG: | 10.5 |
| AE2: | 0.68 | AJ: | 7.25 |
| D: | 5.12 | BD: | 9 |
| I: | 7.5 in | F: | 5.81 |
| C: | 14 in | T: | 2.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| V: | 4.26 in | AE1: | 0.97 |
| B: | 13 | RQ: | 7.98 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.265 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 36 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

