How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AE1: | 0.97 | RQ: | 8.54 in |
| I: | 7.5 in | C: | 14 in |
| BE1: | 0.5 in | V: | 4.26 in |
| AD: | 8.85 | LQ1: | 9.17 in |
| BD: | 9 | F: | 5.81 |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 5.12 | G: | 2.91 |
| AG: | 10.5 | B: | 13 |
| T: | 2.25 | BF: | 0.53 |
Technical Specifications
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Output RPM: | 29.2 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Model Code: | HMQ252 | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 4.265 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

