Grove Gear HMQ252-60-1-2.250-56C-L2
Part #:HMQ252-60-1-2.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | I: | 7.5 in |
| LQ: | 7.85 in | AJ: | 5.88 |
| G: | 2.91 | F: | 5.81 |
| BE: | 0.38 in | AG: | 10.5 |
| V: | 4.26 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AE1: | 0.97 | D: | 5.12 |
| BF: | 0.41 | T: | 2.25 |
| C: | 14 in | AK: | 4.5 |
| RQ: | 7.35 in | B: | 13 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 4.265 |
| Center Distance (in): | 5.25 | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 36 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

