Grove Gear HMQ252-60-1-2.438-180TC-L4
Part #:HMQ252-60-1-2.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| LQ1: | 8.61 in | C: | 14 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | T: | 2.438 |
| F: | 5.81 | I: | 7.5 in |
| B: | 13 | RQ: | 7.98 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AD: | 8.85 | G: | 2.91 |
| BD: | 9 | AK: | 8.5 |
| D: | 5.12 | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Ratio: | 60:1 |
| Output Diameter (in): | 2.438 in | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Bore Code: | 39 | Output RPM: | 29.2 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.265 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

