Grove Gear HMQ252-60-1-2.438-180TC-L9
Part #:HMQ252-60-1-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| BD: | 9 | I: | 7.5 in |
| AJ: | 7.25 | D: | 5.12 |
| F: | 5.81 | AK: | 8.5 |
| G: | 2.91 | AD: | 8.85 |
| BE1: | 0.5 in | AE2: | 0.68 |
| B: | 13 | RQ: | 7.98 in |
| T: | 2.438 | V: | 4.26 in |
| C: | 14 in | BF: | 0.53 |
Technical Specifications
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.438 in |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 39 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

