Grove Gear HMQ252-60-1-2.438-210TC
Part #:HMQ252-60-1-2.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| AG: | 10.5 | AE1: | 0.97 |
| F: | 5.81 | AD: | 8.85 |
| AJ: | 7.25 | AE2: | 0.68 |
| T: | 2.438 | BE1: | 0.5 in |
| AK: | 8.5 | RQ: | 7.98 in |
| BD: | 9 | G: | 2.91 |
| D: | 5.12 | B: | 13 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.265 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.438 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

