Grove Gear HMQ252-60-1-2.438-210TC-L3
Part #:HMQ252-60-1-2.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 4.26 in |
| AK: | 8.5 | BD: | 9 |
| AD: | 8.85 | T: | 2.438 |
| AG: | 10.5 | BE1: | 0.5 in |
| C: | 14 in | AE2: | 0.68 |
| G: | 2.91 | BF: | 0.53 |
| F: | 5.81 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| RQ: | 7.98 in | I: | 7.5 in |
| D: | 5.12 | B: | 13 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 210TC | Ratio: | 60:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 4.265 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

