Grove Gear HMQ252-60-1-2.438-210TC-L4
Part #:HMQ252-60-1-2.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | B: | 13 |
| V: | 4.26 in | D: | 5.12 |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.68 | I: | 7.5 in |
| C: | 14 in | BF: | 0.53 |
| RQ: | 7.98 in | G: | 2.91 |
| AG: | 10.5 | BD: | 9 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| BE1: | 0.5 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | T: | 2.438 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.265 | Bore Code: | 39 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Ratio: | 60:1 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 60:1 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

