Grove Gear HMQ252-60-1-2.438-210TC-L9
Part #:HMQ252-60-1-2.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| I: | 7.5 in | AJ: | 7.25 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AG: | 10.5 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| D: | 5.12 | G: | 2.91 |
| BF: | 0.53 | F: | 5.81 |
| AK: | 8.5 | AE1: | 0.97 |
| C: | 14 in | AE2: | 0.68 |
| V: | 4.26 in | T: | 2.438 |
Technical Specifications
| Ratio: | 60:1 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 4.265 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

