How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 9.17 in |
| BF: | 0.53 | AG: | 10.5 |
| AK: | 8.5 | AD: | 8.85 |
| G: | 2.91 | AJ: | 7.25 |
| F: | 5.81 | B: | 13 |
| T: | 2.438 | C: | 14 in |
| AE1: | 0.97 | RQ: | 8.54 in |
| I: | 7.5 in | AE2: | 0.68 |
| BE1: | 0.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.265 | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

