Grove Gear HMQ252-60-1-2.438-56C-L1
Part #:HMQ252-60-1-2.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | RQ: | 7.35 in |
| BF: | 0.41 | B: | 13 |
| AJ: | 5.88 | V: | 4.26 in |
| F: | 5.81 | AE2: | 0.68 |
| I: | 7.5 in | AD: | 8.85 |
| G: | 2.91 | LQ: | 7.85 in |
| AK: | 4.5 | C: | 14 in |
| BE: | 0.38 in | T: | 2.438 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.265 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

